IESNA:LM-63-2002
[TEST]P1505332
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-92)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-BLAK-PS (6500K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 6500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27051
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 200.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16848.4 16816.8 16791.3 16697.5 16528.3 16342.7 16140.9 15870.7 15536.3 15158.1
14699.4 14112.2 13369 12464.7 11338.3 9931.4 8518.5 7212.6 6044.3 5057.5
4213.4 3334.6 2429.3 1493.5 685.1 445.5 280.3 146.8 61.2 30.6
18.4 17.3 14.3 11.2 8.2 5.1 0
